text.skipToContent text.skipToNavigation

Frame LED Collection 12" Linear Vanity Light

by Progress Lighting 

Collection Name:  Frame

Catalog ID: P2781-12930K9

Modern architectural styling frames with an integrated LED source and circular etched opal glass. For increased design options, fixtures can be installed horizontally or vertically. Frame 12" bath and vanity fixture provides beautiful and continuous illumination, as well as energy saving benefits. 3000K, 90+ CRI. Complimented by a Architectural Bronze finish.

  • Modern architectural styling.
  • Integrated LED source and circular etched opal glass.
  • Fixtures can be installed horizontally or vertically.
  • Dimmable to 10% with many ELV dimmers
  • 577 lumens 36 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI.

$166.98 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General LED
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 93
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Bath Bar
Glass Etched White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main Integrated
Spacing 2.4 | 1.3 | 0.7
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247201327
Warranty Length 5 year warranty

Dimensions

Depth 3.4375 in
Height 4.75 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 1.6 lb
Width 12 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.125 A
Frequency Rating 60 Hz
Lamp Wattage 15 W
Lumens Per Watt 36.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed ETL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 42000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Photometry