HUBBELL
PROG_P2706_09_PRODIMAGE
PROG_P2706_09_PRODIMAGE
PROG_P2706_09alt_PRODIMAGE
PROG_Gather_glass_detailshot
+3
PROG_P2706-09_facing-up-or-down

Gather Collection One-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

$49.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2706-09

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This one-light bath bracket contains an etched glass shade which adds distinction and provide pleasing illumination to your room. Featuring a glamorous Brushed Nickel finished frame, this collection allows you to decorate an entire home with confidence and style.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Gather Collection
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish with etched glass shade
  • Mount the light fixture facing up or down
  • Measures 5-inch width by 7.5-inch height by 6.5-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2706-09

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Bath Sconce

UPC

785247166558

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

5 in x 6.5 in x 7.5 in

Gross Weight with Packaging

6 lb

Height

7.5 in

Height to Center

2.625 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL/CUL

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

140

Resources

Instruction Sheet Number

93036204