PROG_P2913_09_PRODIMAGE
PROG_P2913_09_PRODIMAGE
PROG_heart chandelier_IMG_2382_detailshot
PROG_heart chandelier_IMG_2384_detailshot
+4
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Heart Collection One-Light Brushed Nickel Etched Glass Farmhouse Bath Vanity Light

$68.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2913-09

Collection name:

Heart

The Heart Collection possesses a smart simplicity to complement today's home. This one-light bath bracket includes etched glass shades to add distinction and provide pleasing illumination to any room. Versatile design permits installation of fixture facing either upwards or downwards. Plated Brushed Nickel scroll arms create an airy effect.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for farmhouse, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.75-inch width by 9-inch height by 8-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Laird, Trinity, and Five Light collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Farmhouse
Type
Bath Sconce
UPC
785247170302
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8 in
Dimensions
5.75 in x 8 in x 9 in
Gross Weight with Packaging
3 lb
Height
9 in
Height to Center
4.375 in
Length
5.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
8 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
125

Resources

Instruction Sheet Number
93041519