HUBBELL
PROG_P2919_15_PRODIMAGE
PROG_P2919_15_PRODIMAGE
PROG_P2919_15alt_PRODIMAGE
PROG_heart chandelier_IMG_2379_detailshot
+2
PROG_P2919_15_facing-up-or-down

Heart Collection Three-Light Polished Chrome Etched Glass Farmhouse Bath Vanity Light

$150.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2919-15

Collection name:

Heart

The Heart Collection possesses a smart simplicity to complement today's home. This three-light bath bracket includes etched glass shades to add distinction and provide pleasing illumination to any room. Versatile design permits installation of fixture facing either upwards or downwards. Polished Chrome scroll arms create an airy effect.

  • Ideal for a bathroom
  • Perfect for farmhouse, traditional, and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 21.625-inch width by 8.25-inch height by 8-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Laird, Trinity, and Five Light collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2919-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Transitional
  • Farmhouse

Type

Vanity Light

UPC

785247170821

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8 in

Dimensions

21.625 in x 8 in x 8.25 in

Gross Weight with Packaging

7 lb

Height

8.25 in

Height to Center

2.5 in

Length

21.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93041520

Resources and downloads