text.skipToContent text.skipToNavigation

Kensington Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Kensington

Catalog ID: P2785-77

The casual, comfortable feel of the Kensington Collection is perfect for many interiors. Three-light bath bracket features skillfully scrolled metalwork in a Forged Bronze finish. Trumpet-shaped, slightly textured glass shades are complemented by a frosted caramel swirl finish. These rich details come together to create a rich focal point for any room and offers a charming appeal for any interior.

  • Rich Forged Bronze finish.
  • Skillfully scrolled metalwork.
  • Trumpet-shaped, slightly textured glass shades.
  • Frosted caramel swirl finish.

$44.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating hand painted
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Frosted caramel swirl
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style New Traditional
UPC 785247151318
Warranty Length 1 year warranty

Dimensions

Depth 7.625 in
Gross Weight with Packaging 10 lb
Height 9.5 in
Height to Center 6.25 in
Note Weight of fixture exceeds NEC limits No
Weight 10 lb
Width 24.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads