HUBBELL
PROG_P300099_020_PRODIMAGE
PROG_P300099_020_PRODIMAGE
PROG_laird_detail3_detailshot
PROG_P300099_020alt_PRODIMAGE
+4
PROG_laird_detail2_detailshot

Laird Collection Five-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

$201.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300099-020

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Five-light bath & vanity in an Antique Bronze finish.

  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 41.625-inch width by 8-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Heart and Classic collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300099-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Style

Transitional

Type

Vanity Light

UPC

785247215973

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

41.625 in x 7.25 in x 8 in

Height

8 in

Height to Center

5.75 in

Length

41.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.94 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93084511

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes