HUBBELL
PROG_P300259_031_heroST64_PRODIMAGE
PROG_P300259_031_heroST64_PRODIMAGE
play
Lassiter
PROG_P300259-031_facing-up-or-down
+2
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Lassiter Collection Four-Light Matte Black Clear Glass Modern Bath Vanity Light

$222.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300259-031

Collection name:

Lassiter

Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind light fixture. Square tubing with clean, sharp angles demand your attention and appreciation. A beautiful black finish coats a handsome rectangular backplate. Striking vintage light sockets boast their bold yet simple demeanors within the safety of sophisticated clear glass shades.

  • Ideal for a bathroom
  • Perfect for modern, new traditional, and traditional style settings
  • Classic matte black finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 34-inch width by 8-inch height by 8.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Chadwick and Kene collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300259-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Vanity Light

UPC

785247236169

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34 in x 8.125 in x 8 in

Height

8 in

Height to Center

5.625 in

Length

34 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.27 lb

Width

8.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93103552

Resources and downloads