HUBBELL
PROG_P300343_009_hero_PRODIMAGE
PROG_P300343_009_hero_PRODIMAGE
PROG_League-Versatility-P300343-009_facing-up-or-down
PROG_P300343-009_detail-montage
+1
PROG_League-Brushed-Nickel_GeneralLit

League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Bath Vanity Light

$151.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300343-009

Collection name:

League

Distinguish your home with clean modern design with the League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Bath Vanity Light ideal for any bathroom. The crisp backplate and sleek steel rail are coated in a beautiful brushed nickel to create a modern aesthetic. Classic etched glass shades emphasize the contrast between soft and clean.

  • APPLICATION: Distinguish your home with clean modern design with the League Collection Three-Light Brushed Nickel and Etched Glass Contemporary Bath Vanity Light ideal for any bathroom.
  • STYLES: Perfect for modern farmhouse and contemporary style settings.
  • FINISH: The crisp backplate and sleek steel rail are coated in a beautiful brushed nickel to create a modern aesthetic.
  • DIMENSIONS: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down. Can be mounted above a bathroom mirror.
  • GLASS/SHADES: Classic etched glass shades emphasize the contrast between soft and clean.
  • BULBS: For ideal illumination, use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • DIMENSIONS: Measures 23 in length by 7.62 in height by 5.5 in depth (extends from wall).
  • CERTIFICATIONS: Damp Location Listed.
  • PAIRS WITH: We recommend curating lighting designs to create a home that suits your individual style. Consider pairing League with any of the following collections by Progress Lighting: Tobin, Chadwick, or Hartwick.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300343-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Craftsman
  • Contemporary
  • Urban Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Vanity light

UPC

785247249848

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23 in x 5.5 in x 7.62 in

Height

7.62 in

Height to Center

5 in

Length

23 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.2 lb

Width

5.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93135063