HUBBELL
PROG_P2118_09_PRODIMAGE
PROG_P2118_09_PRODIMAGE
PROG_lucky_IMG_1871_detailshot
PROG_P2118_09alt_PRODIMAGE
+1
PROG_P2118_09_facing-up-or-down
Discontinued
Clearance

Lucky Collection Four-Light Brushed Nickel White Prismatic Glass Coastal Bath Vanity Light

$119.00 USD
$243.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2118-09

Collection name:

Lucky

Four-light bath from the Lucky Collection, with a distinctive design that evokes a vintage flair with finely crafted details. Light is beautifully illuminated through double prismatic frosted glass shades. Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for coastal and farmhouse style settings
  • Beautiful brushed nickel finish
  • Crisp white prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 33.5625-inch width by 7.5625-inch height by 6.5625-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2118-09

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Casual

Type

Vanity Light

UPC

785247187744

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.5625 in x 6.5625 in x 7.5625 in

Gross Weight with Packaging

12.56 lb

Height

7.5625 in

Height to Center

3.8125 in

Length

33.5625 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.65 lb

Width

6.5625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

25

Resources

Instruction Sheet Number

93057909

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes