HUBBELL
PROG_P2801_15_PRODIMAGE
PROG_P2801_15_PRODIMAGE
PROG_P2801_15_facing-up-or-down
PROG_Lynzie_Polished_Chrome_GeneralLit
+1
PROG_P2801_15alt_PRODIMAGE

Lynzie Collection One-Light Polished Chrome Etched Opal Glass Modern Bath Vanity Light

$88.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2801-15

Collection name:

Lynzie

With a youthful, yet timeless flair, the Lynzie Collection brightens your day with its elegant form. An etched white, oval shaped glass shade is held upright by a delicate arm attached to a classic oval backplate coated in a polished chrome finish. Uncluttered and simple lines depict the gracefulness of this bath vanity collection and add visual interest without complexity. Ideal for a bathroom, hallway, or foyer in modern and transitional style settings, this versatile design can be mounted with the glass facing up or down for more design flexibility.

  • The Lynzie Vanity Light Collection offers an elegant appeal to a bathroom or powder room
  • Its uncluttered and simple lines are perfect for modern and transitional style settings
  • A delicate arm is attached to a classic oval backplate and coated in a bright polished chrome finish
  • Soft illumination is cast from an elegant etched opal oval glass shade
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 5.25-inch width by 10.5-inch height by 5.625-inch (extends from wall)
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2801-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Bath Sconce

UPC

785247156054

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.625 in

Dimensions

5.25 in x 5.625 in x 10.5 in

Gross Weight with Packaging

6 lb

Height

10.5 in

Height to Center

6.875 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

5.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

96

Resources

Instruction Sheet Number

93024878