text.skipToContent text.skipToNavigation

Lynzie Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Lynzie

Catalog ID: P2802-15

With a youthful, yet timeless flair, the Lynzie Collection brightens your day with its simplicity. This two-light bath fixture with etched, white, oval shaped glass shades held upright by delicate classic Chrome finished arms portray the simple styling. A cousin to the Chloe collection, similarly uncluttered and simple lines depict the gracefulness of this bath collection and add visual interest without complexity.

  • Classic Chrome finish.
  • Etched White oval-shaped glass shades.
  • Delicate arms hold glass upright.
  • Uncluttered and simple lines depict the gracefulness of this fixture.

$146.52 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Etched opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247156344
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.625 in
Gross Weight with Packaging 8 lb
Height 11.125 in
Height to Center 8.625 in
Note Weight of fixture exceeds NEC limits No
Weight 8 lb
Width 14.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes