HUBBELL
PROG_P2854_15_PRODIMAGE
PROG_P2854_15_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_mod sconce_IMG_4030_detailshot
+1
PROG_mod sconce_IMG_4033crop_detailshot

Mod Collection Two-Light Bath & Vanity

$145.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2854-15

Collection name:

Mod

Giving a nod to the space age with mid-century modern appeal, Mod features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes. This two-light fixture can be used in the bath and vanity or as a complimentary wall sconce.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Mod Collection
  • Perfect for mid-century modern and modern style settings
  • Features a sleek linear frame in a Polished Chrome finish.
  • Mount the light fixture facing up or down
  • Measures 15-inch width by 6.75-inch height by 7.375-inch (extends from wall)
  • Use 2 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P2854-15

Category General

Wall Brackets

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Mid-Century Modern
  • Modern

Type

Vanity Light

UPC

785247201235

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.375 in

Dimensions

15 in x 7.375 in x 6.75 in

Height

6.75 in

Height to Center

2.375 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.15 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

52

Resources

Instruction Sheet Number

93067942

Resources and downloads