HUBBELL
PROG_P300244_009-30_hero_PRODIMAGE
PROG_P300244_009-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300244-009-30_ICON
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light Brushed Nickel LED Bath Vanity

$346.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300244-009-30

Collection name:

LED Bath Light

This LED bath light offers a taste of subtle sophistication to any design. Beautiful brushed nickel bands cap each end of the shade for a clean, modern aesthetic. The shade includes an integrated 37w LED source provides energy and cost savings benefits.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Crisp white acrylic glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (35.7 W), 3040 lumens, 3000 K, 90 CRI, dimmable
  • Measures 48-inch width by 5.9375-inch height by 4.1875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P300244-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Up/Down

LM-79 Lumens

3040 lm

LM-79 Lumens per Watt

85.1 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Bath Sconce

UPC

785247242214

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4.1875 in

Dimensions

48 in x 4.1875 in x 5.9375 in

Height

5.9375 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.5 lb

Width

4.1875 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

35.7 W

Lumens Per Watt

85.1 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93109014