HUBBELL
PROG_P2131_31_PRODIMAGE
PROG_P2131_31_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_B_GeneralLit
PROG_P2131_31_2_PRODIMAGE
+6
PROG_P2131_31_1_PRODIMAGE

Replay Collection One-Light Textured Black Etched White Glass Glass Modern Bath Vanity Light

$63.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2131-31

Collection name:

Replay

One-light wall bracket from the Replay Collection, smooth forms, linear details and a pleasingly elegant arm enhances a simplified modern look. Black finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for modern and transitional style settings
  • Classic textured black finish
  • Elegant etched glass shade with painted white inside
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 5.125-inch width by 9.75-inch height by 6-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Alexa, Tobin, and Markor collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2131-31

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Outside, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Bath Sconce

UPC

785247185856

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6 in

Dimensions

5.125 in x 6 in x 9.75 in

Gross Weight with Packaging

1.2 lb

Height

9.75 in

Height to Center

7.25 in

Length

5.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.8 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

140

Resources

Instruction Sheet Number

93054717