text.skipToContent text.skipToNavigation

Rizu Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Rizu

Catalog ID: P2807-09

Three-light bath fixture inspired by geometric design styling that offers fun and flirty angular shapes. Versatile white glass shades are artfully counterbalanced from Brushed Nickel angled arms and can be mounted up or down.

  • Brushed Nickel finish.
  • Geometric design styling.
  • Versatile white glass shades.
  • Bold and balanced angled arms.

$184.91 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Transitional
Sub Brand Delta
UPC 785247159352
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Gross Weight with Packaging 6 lb
Height 7.25 in
Height to Center 3.75 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 22.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes