text.skipToContent text.skipToNavigation

Six-Light Broadway Collection Bath Strip

by HomeStyle Lighting 

Catalog ID: HS21002-15

This Broadway style lighting strip gives the room a Hollywood feel. Be flirtatious and glamorous with this inviting six-light Chrome bath strip.

  • Chrome finish
  • Lighting strip gives even spread of illumination
  • Hollywood-like appearance
  • Use with frosted lamps to reduce glare
  • By HomeStyle Lighting

$24.64 USD

Available to purchase from

Product Details

General

Application Indoor
Color Chrome
Color Generic chrome
Finish Name Chrome
Fixture Type Bath Bar
Lamp Included No
Lamp Type G-25
Number of Lamps 6
Number of Lamps Total 6
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101048
Warranty Length 1 year warranty

Dimensions

Depth 2 in
Height 4.25 in
Weight 3.9 lb
Width 36 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads