HUBBELL
PROG_P300112_031_PRODIMAGE
PROG_P300112_031_PRODIMAGE
PROG_P300115_031_glass_PRODIMAGE
PROG_P300112-031_facing-up-or-down
+1
PROG_spatial_detail_detailshot

Spatial Collection One-Light Matte Black Clear Glass Global Bath Vanity Light

$108.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300112-031

Collection name:

Spatial

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by a clear globe shade. The one-light bath and vanity fixture complements modern spa-like bath suites.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for global, modern, modern mountain, and urban industrial style settings
  • Classic matte black finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 candelabra base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.375-inch width by 6.5-inch height by 8-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with the Remix and Finn collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300112-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E12

Style

  • Bohemian
  • Urban Industrial
  • Modern

Type

Bath Sconce

UPC

785247216055

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.375 in x 8 in x 6.5 in

Height

6.5 in

Height to Center

3.375 in

Length

5.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.58 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

102

Resources

Instruction Sheet Number

93084649