text.skipToContent text.skipToNavigation

Three-Light CFL Bath Bracket

by HomeStyle Lighting 

Catalog ID: HS27009-09

Create a spa-like environment with this three-light CFL bath bracket featuring a tapered etched glass shade and a simple, yet distinctive Brushed Nickel frame. This fixture can be mounted in either the up or down position.

  • Brushed Nickel finish
  • Etched glass shades
  • Grooved, oval backplate
  • Can mount in up or down position
  • By HomeStyle Lighting

$112.42 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic Grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched
Lamp Included Yes
Lamp Shape GU24
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101307
Warranty Length 1 year warranty

Dimensions

Depth 7.5 in
Height 8 in
Weight 6.9 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads