HUBBELL
PROG_P2839_12930K9_PRODIMAGE
PROG_P2839_12930K9_PRODIMAGE
PROG_P2839_12930K9v_PRODIMAGE
Discontinued
Clearance

Truss LED Collection 22-1/2" Linear Vanity Light

$110.50 USD
$321.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2839-12930K9

Collection name:

Truss LED

A tubular design pairs with a geometric back plate and mesh accents to create Truss - a 22-1/2" fixture than can be mounted horizontally or vertically. Circular etched opal glass contains an integrated LED source to provide a variety of energy and cost savings benefits for the homeowner. Modern style and continuous illumination are ideal for a variety of bath and vanity settings. LED source features 3000K and 90+ CRI benefits, as well as a lifespan of more than 40,000 hours. Architectural Bronze finish.

  • Ideal for a bathroom
  • Perfect for modern and urban industrial style settings
  • Handsome architectural bronze finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (35 W), 1433 lumens, 3000 K, 93 CRI, dimmable
  • Measures 22.5-inch width by 4.75-inch height by 3.875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2839-12930K9

Category General

Wall Brackets

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

93 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Urban Industrial

Light Source

LED

LM-79 Lumens

1433 lm

LM-79 Lumens per Watt

38.7 Lum/Watt

Mount location

Wall

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

Integrated

Spacing

2.0 | 1.3 | 1.0

Starting Temperature - Minimum

-30 °C

Style

Urban Industrial

Sub Brand

Progress LED

Type

Bath Bar

UPC

785247201389

Warranty Length

5-year Limited Warranty

Dimensions

Depth

3.875 in

Dimensions

22.5 in x 3.875 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

22.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.7 lb

Width

3.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.292 A

Frequency Rating

60 Hz

Lamp Wattage

35 W

Lumens Per Watt

38.7 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

42000

Logistics

Carton Quantity

1

Pallet Quantity

35

Resources

Instruction Sheet Number

93068586