text.skipToContent text.skipToNavigation

Two-Light 36-3/8" Squared Bracket Linear Fluorescent Bath

by Progress Lighting 

Collection Name:  Linear Fluorescent Bath

Catalog ID: P7131-30EB

36-3/4" two-light utility bath bracket with extruded ribbed white acrylic diffuser and white end caps. Knockout for G.C.O. and switch. Mount horizontally or vertically. Standard 120V HPF electronic ballast.

  • White finish.
  • Ribbed white acrylic diffuser.
  • White end caps to match.
  • Mounts either horizontally or vertically.
  • Meets California Title 24.

$189.60 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Fixture Type Bath Bar
Glass White
Lamp Included No
Lamp Type F25T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle Modern
Mount location Wall
Mounting Type wall horizontal or vertical
Mounting for outlet box included housing
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style Modern
UPC 785247713110
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 8.4 lb
Height 4.625 in
Note Weight of fixture exceeds NEC limits No
Weight 8.4 lb
Width 36.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads