HUBBELL
PROG_P3028_74_PRODIMAGE
PROG_P3028_74_PRODIMAGE
PROG_P3028_74_facing-up-or-down
PROG_Sizing_guideline_Bath_Double_2light_info
+1
PROG_P3028_74alt_PRODIMAGE

Victorian Collection Two-Light Venetian Bronze White Opal Glass Farmhouse Bath Vanity Light

$209.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3028-74

Collection name:

Victorian

Feeling nostalgic for simpler times, The Victorian Collection helps you create a vintage look in any room. This Venetian Bronze two-light bath fixture is boldly simple with pure white, triplex opal glass shades and precise metal fittings. Coordinates with Delta Faucet fixtures to provide a whole-room decorating solution. This fixture can be installed with the glass facing up or down to suit your preference.

  • Ideal for a bathroom
  • Perfect for farmhouse, new traditional, traditional, and vintage electric style settings
  • Handsome venetian bronze finish
  • Crisp white opal glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.625-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3028-74

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Solid Brass Cast

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Venetian Bronze

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

New Traditional

Sub Brand

Delta

Type

Vanity Light

UPC

785247302833

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.25 in

Dimensions

16.625 in x 7.25 in x 8.75 in

Gross Weight with Packaging

6.2 lb

Height

8.75 in

Height to Center

4.125 in

Length

16.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.2 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

56

Resources

Instruction Sheet Number

022054