HUBBELL
PROG_P300025_074_PRODIMAGE
PROG_P300025_074_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_P300025_074alt_PRODIMAGE
+1
PROG_wander_IMG_9113_detailshot
Discontinued
Clearance

Wander Collection Two-Light Venetian Bronze Etched Opal Glass Farmhouse Bath Vanity Light

$67.60 USD
$155.10 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300025-074

Collection name:

Wander

A Victorian-inspired bath and vanity Design Series collection, the Wander Collection two-light bath & vanity offers a clean and classic look. Etched opal glass shades are paired with a Venetian Bronze finish to offer versatile styling for any home.

  • Ideal for a bathroom and powder room.
  • Perfect for farmhouse, new traditional, traditional, and transitional style settings
  • Handsome venetian bronze finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16-inch width by 8.25-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300025-074

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Venetian Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • New Traditional
  • Farmhouse
  • Transitional

Type

Vanity Light

UPC

785247206797

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

16 in x 7 in x 8.25 in

Height

8.25 in

Height to Center

5 in

Length

16 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.71 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072693

Resources and downloads