HUBBELL
PROG_P2530_09_PRODIMAGE
PROG_P2530_09_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
PROG_P2530_09silver_blade_PRODIMAGE

AirPro Collection 54" Five-Blade Fan

$299.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2530-09

Collection name:

AirPro

54" five-blade fan with reversible Silver/Natural Cherry blades and a Brushed Nickel finish. The AirPro Signature ceiling fan offers great performance and value. This contemporary styled fan features a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch. A 1" x 6" downrod is included, however, longer downrods can be ordered separately. Can be used to comply with California Title 20.

  • 54" AirPro Collection ceiling fan features five reversible blades
  • Reversible Silver/Natural Cherry blades
  • AirPro Collection ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with a maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL/CUL dry location listed
  • Quick install canopy, downrod mounting
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch) using downrod supplied or accessory downrods
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4716 cfm, Energy consumption- 65 watts, Airflow efficiency- 73 cfm/watt
  • 30 year limited warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P2530-09

Category General

Fans

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Silver
  • Natural Cherry

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Modern
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

hardware

Mounting Type

Ceiling Downrod

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247154760

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

54 in x 54 in x 15 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

20 lb

Height

15 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

20 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

73

EPACTenergy consumption watts

65

Industry Standard(s)

UL/CUL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93095417

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)