HUBBELL
PROG_P2500_30white_PRODIMAGE
PROG_P2500_30white_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+15
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection Builder 42" 5-Blade Ceiling Fan

$155.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2500-30

Collection name:

AirPro

42 inch AirPro ceiling fan with 5 reversible white or washed oak blades, White finish, and 15 year limited warranty. Integral pull chain is Chrome with white fob. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes convenient Quick-Install canopy system and can be installed on vaulted ceilings up to 4:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings.

  • 42" AirPro ceiling fan features five reversible blades
  • Reversible White/Washed Oak blades
  • AirPro ceiling fan with White finish
  • Pull chain is Chrome with white tab
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Can be installed on vaulted ceilings up to 4:12 pitch., Includes convenient Quick-Install canopy system
  • Dual ceiling mounting on downrod, or close to ceiling (8-3/8")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 3053 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 67 cfm/watt
  • 15-year limited warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P2500-30

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Washed Oak
  • White

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

White

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • New Traditional
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

strap

Mounting Type

Dual ceiling mounting on downrod, or close to ceiling

New Products

No

Note - Quick Install Canopy

(up to 4:12 ceiling pitch)

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

Yes

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247250011

Warranty Length

15 Year Limited warranty

Dimensions

Dimensions

42 in x 42 in x 12.375 in

Fan - Recommended room size

144 ft²

Gross Weight with Packaging

14 lb

Height

12.375 in

Height Alt

8.375 in

Length

42 in

Note Weight of fixture exceeds NEC limits

No

Weight

14 lb

Width

42 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

67

EPACTenergy consumption watts

46

Industry Standard(s)

UL/CUL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

P2500

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)