PROG_P2604_15_PRODIMAGE
PROG_P2604_15_PRODIMAGE
PROG_Downrod_Sample_app_shot_example
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection 18 In. Ceiling Fan Downrod in Polished Chrome

$35.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2604-15

Collection name:

AirPro Fan Downrod

3/4 In. x 18 In. downrod for use with any Progress Lighting ceiling fan. Use of a fan downrod positions your ceiling fan at the optimal height for air circulation and provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended downrod lengths based upon your ceiling height. Polished Chrome finish.

  • Sturdy steel construction.
  • 3/4 In. Diameter x 18 In. Height.
  • Pre-drilled holes for proper electrical grounding.
  • Polished Chrome finish.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Max Load Lbs.
35 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Great Room
  • Bedroom
Style
Utilitarian/Commodity
UPC
785247215188
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
0.75 in x 0.75 in x 18 in
Height
18 in
Length
0.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.28 lb
Width
0.75 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
5
Pallet Quantity
2700

Resources and downloads