text.skipToContent text.skipToNavigation

Anjoux Collection 14-1/2" Semi-Flush/Convertible

by Progress Lighting 

Collection Name:  Anjoux

Catalog ID: P350094-020

The three-light fixture in the Anjoux Collection is a convertible chain and flush mount for versatile lighting in a wide range of design spaces including, foyers, hallways, breakfast nooks and kitchens. The fixture is adorned by elegant crystal finials in a Silver Ridge finish with Polished Chrome accents.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces
  • Popular Antique Bronze finish
  • Uses three 60-watt max. candelabra base bulbs (sold separately)
  • A distinctive collection with casual crystal details
  • Flush mount version emulates cascading teardrop crystal accents
  • A natural choice for closets, hallways and smaller areas within the home.

$75.50 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
UPC 785247216512
Warranty Length 1-year Limited Warranty

Dimensions

Height 17.5 in
Length - Installed 53 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.4 lb
Width 14.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads