text.skipToContent text.skipToNavigation

Applause Collection Two-Light 15-3/4" Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Applause

Catalog ID: P3507-20

Two-light semi-flush convertible from the Applause is a fine and handsome collection that features natural parchment glass. Applause is comprised of traditional iron forms in an antique bronze finish. This can mount either chain hung or flush to ceiling.

  • Traditional iron forms in an antique bronze finish.
  • Natural parchment glass.
  • Traditional, casual styling.

$178.86 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Natural Parchment
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247189045
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8 lb
Height 12 in
Height Alt 11.9375 in
Length - Installed 51 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.5 lb
Width 15.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads