HUBBELL
PROG_P3644_15ctc_PRODIMAGE
PROG_P3644_15ctc_PRODIMAGE
PROG_P3644-15_ctc-or-hanging
PROG_Cascadia_Polished_Chrome_GeneralLit
+2
PROG_pl_lumens_chart

Cascadia Collection Two-Light 14" Convertible

$145.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3644-15

Collection name:

Cascadia

Two-light semi-flush convertible with smooth forms and etched glass that produce a beautiful, modern gas light effect. Can be mounted as a semi-flush or as a hanging fixture. Polished Chrome finish.

  • This semi-flush mount or hanging light fixture from the Cascadia Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Etched glass shades and smooth forms produces a beautiful, modern gas light effect
  • Semi-flush fixture is convertible to a hanging pendant with included hardware and instructions
  • Measures: 14 in x 14 in x 10 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3644-15

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Semi-Flush Convertible

UPC

785247197620

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 10 in

Gross Weight with Packaging

2.92 lb

Height

10 in

Length

14 in

Length - Installed

49 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.65 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93063729