text.skipToContent text.skipToNavigation

Flat Glass Two-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Flat Glass

Catalog ID: P3690-09

Two-light foyer fixture with clear, flat glass panels and white candle clusters.

  • Brushed Nickel finish.
  • Clear flat glass panels.
  • White candle clusters.

$150.26 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Clear flat
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location ceiling chain/ctc
Mounting Type ceiling chain/ctc
Mounting for outlet box included bracket
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247161041
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5.6 lb
Height 12 in
Height Alt 10.875 in
Length - Installed 49 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.6 lb
Width 9.4375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads