HUBBELL
PROG_P350057_020ctc_PRODIMAGE
PROG_P350057_020ctc_PRODIMAGE
PROG_laird_detail3_detailshot
PROG_P350057_020ctcalt_PRODIMAGE
+5
PROG_P350057-020_ctc-or-hanging

Laird Collection 13" Semi-Flush Convertible

$116.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350057-020

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Semi-flush/convertible fixture in an Antique Bronze finish.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Provides a contemporary complement to casual interiors popular in today's homes
  • Features Antique Bronze finish
  • Glass shades add distinction and provide pleasing illumination
  • Uses two 100-watt max. medium base bulbs (sold separately)
  • Scrolling arms create an airy effect
  • Suitable for walk-in closets and dressing rooms
  • Shop the complete Laird collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P350057-020

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

E26

Style

Transitional

Type

Semi-Flush Convertible

UPC

785247215959

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9.875 in

Dimensions

13 in x 13 in x 9.875 in

Height

9.875 in

Length

13 in

Length - Installed

55 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.29 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93085545