HUBBELL
PROG_P350060_020ctc_PRODIMAGE
PROG_P350060_020ctc_PRODIMAGE
PROG_leap_glass_IMG_8696_detailshot
PROG_pl_lumens_chart
+4
PROG_P350060_020chain_PRODIMAGE

Leap Collection Two-Light 14" Semi-Flush Mount

$128.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350060-020

Collection name:

Leap

The Leap collection features etched glass shades that are slightly larger in scale to complement contemporary design trends. This two-light semi-flush convertible is finished in Antique Bronze.

  • Antique Bronze finish.
  • Glass shades large in scale.
  • Contemporary design.

Product details

General

Can be mounted up or down

No

Catalog Number

P350060-020

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Semi-Flush Convertible

UPC

785247207749

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 8.875 in

Height

8.875 in

Length

14 in

Length - Installed

46.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.1 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93072681