text.skipToContent text.skipToNavigation

Monogram Collection Two-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Monogram

Catalog ID: P3674-102

An example of genuine craftsmanship, Monogram two-light semi-flush makes its mark with modern, yet simple, scrolling forms. A watermark finish creates rich depth on the glass diffusers supported by the elegant bronze finish frame.

  • Modern, yet simple, scrolling forms.
  • Example of genuine craftsmanship.
  • Watermark glass.

$92.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Roasted Java
Finish Type Painted
Glass Etched Watermark
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
  • Traditional
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • New Traditional
  • Rustic
UPC 785247196142
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.36 lb
Height 14.875 in
Length - Installed 55 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 12.1 lb
Width 17 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads