text.skipToContent text.skipToNavigation

Three-Light 15" Semi-Flush Convertible Glass Dome

by Progress Lighting 

Collection Name:  Glass Domes

Catalog ID: P350133-143

A classic three-light 15in semi-flush fixture with dome shaped etched glass, solid trim and decorative knob. The Graphite finish complements a variety of interior settings, such as Modern, Traditional and Farmhouse.

  • The classic ceiling fixture: A perfect dome with metallic rim and finials
  • The domes are crafted from etched glass
  • Close-to-ceiling lights like this semi-flush convertible are natural choices for closets, hallways and other small rooms
  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Farmhouse
  • Graphite finish provides beautiful contrast against the milky-white glass dome
  • Measures 15in diameter x 11in ht.
  • Includes ceiling-mount and hanging hardware
  • Uses three 75-watt max. medium base lamps or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$152.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Semi-Flush
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247227983
Warranty Length 1-year Limited Warranty

Dimensions

Height 11 in
Length - Installed 49 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.32 lb
Width 15 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads