HUBBELL
PROG_P350042_143ctc_PRODIMAGE
PROG_P350042_143ctc_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart
+5
PROG_whisp_IMG_9331_detailshot

Whisp Collection Three-Light Semi-Flush Convertible

$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350042-143

Collection name:

Whisp

An updated traditional family, Whisp adds distinction to interior spaces. Candles with brushed nickel accents complement a gracefully scrolled frame in a cool Graphite finish. The three light semi-flush convertible can be chain hung or semi-flush to ceiling.

  • This semi-flush mount or hanging light fixture from the Whisp Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for modern farmhouse, coastal, new traditional and transitional style settings
  • Graceful scrolled frame in a black graphite finish with candle clusters in a beautiful brushed nickel finish
  • Includes 32" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 15.25 in x 15.25 in x 15 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P350042-143

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Rustic
  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Rustic
  • Transitional
  • Farmhouse

Type

Semi-Flush Convertible

UPC

785247206971

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.25 in x 15.25 in x 15 in

Height

15 in

Length

15.25 in

Length - Installed

54 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.4 lb

Width

15.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93072746

Resources and downloads