HUBBELL
PROG_P3620_20_PRODIMAGE
PROG_P3620_20_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_AB_GeneralLit
PROG_pl_lumens_chart
+1
PROG_Flush_Mount_Options_Info-Graphic

Alexa Collection Two-Light 12-1/4" Flush Mount

$122.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3620-20

Collection name:

Alexa

Create the sophisticated feel of modern, urban living in your home with this two-light flush mount with a textured etched umber linen glass with a clear edge accent. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish
  • Etched Umber linen glass with a crisp, clear edge accent strip.
  • Measures: 12.25 in x 12.25 in x 6.375 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3620-20

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Umber Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Flush-Mount

UPC

785247206711

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.25 in x 12.25 in x 6.375 in

Height

6.375 in

Length

12.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.91 lb

Width

12.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93072486