HUBBELL
PROG_P3991_09_PRODIMAGE
PROG_P3991_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Appeal Collection One-Light 7-1/2" Flush Mount

$39.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3991-09

Collection name:

Appeal

With an elevated style, the one-light fixture that appeals to current home decor trends. Soft contemporary design includes square opal glass.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern square metal frame with etched opal glass
  • Beautiful brushed nickel finish
  • Damp location listed
  • Measures: 7.5 in x 7.5 in x 3.5 in
  • Uses one medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3991-09

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

Type

Flush-Mount

UPC

785247197255

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 3.5 in

Gross Weight with Packaging

1.16 lb

Height

3.5 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.69 lb

Width

7.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

192

Resources

Instruction Sheet Number

93040273

Resources and downloads