PROG_P3991_15_PRODIMAGE
PROG_P3991_15_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

Appeal Collection One-Light 7-1/2" Flush Mount

$39.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3991-15

Collection name:

Appeal

With an elevated style, the one-light 7-1/2 inch flush mount appeals to current home decor trends. Soft contemporary design includes square etched opal glass. Damp location listed. Polished Chrome finish.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern square metal frame with etched opal glass
  • Crisp polished chrome finish
  • Damp location listed
  • Measures: 7.5 in x 7.5 in x 3.5 in
  • Uses one medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Flush-Mount
UPC
785247197262
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 3.5 in
Gross Weight with Packaging
1.16 lb
Height
3.5 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.69 lb
Width
7.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
192

Resources

Instruction Sheet Number
93040273