text.skipToContent text.skipToNavigation

Appeal Collection Two-Light 11" Flush Mount

by Progress Lighting 

Collection Name:  Appeal

Catalog ID: P3551-09

With an elevated style, the two-light 11 inch flush mount appeals to current home decor trends. Soft contemporary design includes square alabaster glass. Damp location listed. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Square alabaster glass.
  • Elevated style.
  • Damp location listed.

$70.51 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Alabaster
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247185030
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 11.26 lb
Height 3.75 in
Note Weight of fixture exceeds NEC limits No
Weight 11.26 lb
Width 11 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads