HUBBELL
PROG_P350087_009-30_PRODIMAGE
PROG_P350087_009-30_PRODIMAGE
PROG_P350087_009-30_glass_PRODIMAGE
PROG_P350087_009-30_detail_PRODIMAGE
PROG_Integrated_LED_info-Graphic
Discontinued
Clearance

Bezel LED Collection One-Light 16" LED Flush Mount

$71.50 USD
$252.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350087-009-30

Collection name:

Bezel LED

Featuring a sleek and slim appearance, the 16in. flush mount from the Bezel LED Collection is an architectural flush mount. Etched white glass is accented by a metal trim in a Brushed Nickel finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect.

  • Features a sleek and slim appearance inspired by architectural design
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • Fits seamlessly within Modern, Traditional and Transitional interiors
  • Sophisticated Brushed Nickel finish
  • Measured 16in diameter x 4-3/4in ht.
  • Contains one 26W LED Module 1,142 lumens - 44 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • ENERGY STAR certified
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down

No

Catalog Number

P350087-009-30

Category General

Flush Mount

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

1142 lm

LM-79 Lumens per Watt

43.7 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • New Traditional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247226191

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 4.75 in

Height

4.75 in

Length

16 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.93 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

26 W

Lumens Per Watt

43.7 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93088854