HUBBELL
PROG_P3852_09_PRODIMAGE
PROG_P3852_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_BN_GeneralLit
+1
PROG_Flush_Mount_Options_Info-Graphic

Clifton Heights Collection Brushed Nickel Two-Light 15" Flush Mount

$226.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3852-09

Collection name:

Clifton Heights

Popular from turn-of-the-century through the 1930's, this artistic style continues to see renewed popularity due to it's clean, simple and honest designs. Clifton Heights' Brushed Nickel two-light close-to-ceiling features unique arching linear arms which support square etched glass to provide a softly diffused lighting effect. The Clifton Heights Collection creates a modern interpretation of two blended styles: Craftsman and Mission.

  • Brushed Nickel finish.
  • Unique arching linear arms.
  • Square etched glass.
  • Subtle designs create a softly diffused lighting effect.

Product details

General

Can be mounted up or down

No

Catalog Number

P3852-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional
  • Craftsman

Type

Flush-Mount

UPC

785247153985

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 7.125 in

Gross Weight with Packaging

6 lb

Height

7.125 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

15 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

93018321