HUBBELL
PROG_P350238-015_hero_PRODIMAGE
PROG_P350238-015_hero_PRODIMAGE
PROG_P350238-015_angle_PRODIMAGE
PROG_P350238-015_-_Detail_005_PRODIMAGE
+2
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Cofield Collection 12 in. Three-Light Polished Chrome Transitional Flush Mount

$154.00 USD

Brand:

Progress Lighting

Catalog ID:

P350238-015

Collection name:

Cofield

The Cofield Flush Mount features a slender, clean design that showcases understated elegance. A simple round canopy suspends cylindrical glass shades, providing contemporary style to mid-century modern and transitional settings, delivering ambient illumination to hallways, foyers, bedrooms and laundry rooms.

  • Add a simple and contemporary accent to hallways, foyers, bedrooms, pantries, mud rooms, offices and laundry rooms with the Cofield Flush mount
  • The light's slender design complements mid-century modern, transitional and contemporary settings with a simple round canopy suspended over cylindrical glass shades
  • The fixture is coated with a bright polished chrome finish, offering an elegant contemporary design
  • Singular stem holds glass light surrounded by a simple and elegant round canopy highlights illumination from the glowing light source within
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 12 in. diameter by 7.35 in. height
  • Certifications: cETLus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Polished Chrome

Finish Type

Plated

Fire Resistance

No

Glass

Etched White

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Laundry

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252589

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 7.35 in

Height

7.35 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.63 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164246

Resources and downloads