HUBBELL
PROG_P350037_143_PRODIMAGE
PROG_P350037_143_PRODIMAGE
PROG_pl_lumens_chart
PROG_P350037_143alt_PRODIMAGE
+3
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Gauge Collection Two-Light Flush Mount

$142.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350037-143

Collection name:

Gauge

Inspired by industrial elements, Gauge two-light flush mount features an open cage design that's both functional and aesthetically appealing. Frame is comprised of a Graphite finished wire frame with Brushed Nickel accents. Hinged door provides easy access to change lamp.

  • Graphite finish with Brushed Nickel accents.
  • Industrial inspired design.
  • Features an open cage with hinged door.
  • Shown with Vintage lamps (P7825-01).
  • Brushed Nickel accents.

Product details

General

Can be mounted up or down

No

Catalog Number

P350037-143

Category General

Close-to-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Type

Flush-Mount

UPC

785247207589

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 6.75 in

Height

6.75 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.65 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072809

Resources and downloads

Specifications

Installation Manuals

pdp.resources.Applications Notes