HUBBELL
PROG_P350253-31M_hero_PRODIMAGE
PROG_P350253-31M_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_P350253-31M-Detail_001_PRODIMAGE
+4
PROG_P350253-31M-Detail_004_PRODIMAGE

Gilliam Collection 12-5/8 in. Two-Light Matte Black New Traditional Flush Mount

$182.60 USD

Brand:

Progress Lighting

Catalog ID:

P350253-31M

Collection name:

Gilliam

The Gilliam Flush Mount delivers an ethereal quality expressed by its slim circular silhouette. Clear curved glass enhances the ceiling light’s classic form with simple elegance. Glowing with ambient illumination, Gilliam adds an ethereal presence to halls, foyers, bedrooms and laundry rooms in new traditional, transitional and modern farmhouse settings, delivering ambient illumination to halls, foyers, bedrooms and laundry rooms.

  • Add a timeless statement to halls, foyers, bedrooms, walk-in closets, laundry rooms, mud rooms and living rooms with the Gilliam Flush Mount
  • The light's curved glass shade delivers an elegant presence to new traditional, modern farmhouse and contemporary settings
  • The fixture is coated with a soft matte black finish, accenting contemporary settings with a classic touch
  • Beautiful, soft ambient light is delivered from the light's classic form
  • Uses (2) 15-Watt maximum medium base LED bulbs that are sold separately, dimmable when used in conjunction with a dimmable bulbs
  • Measures 12.62 in. diameter by 4.37 in. height
  • Certifications: ETL Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Clear

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer
  • Laundry

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252947

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.62 in x 12.62 in x 4.37 in

Height

4.37 in

Length

12.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.51 lb

Width

12.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

15 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164338

Resources and downloads