HUBBELL
PROG_P3401_09_PRODIMAGE
PROG_P3401_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Glass Globes Collection 6" One-Light Close-to-Ceiling

$27.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3401-09

Collection name:

Glass Globes

Flush mount ceiling fixture with white glass globe and a Brushed Nickel finish. Three installed fitter screws retain the glass globe.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in a brushed nickel finish
  • Alabaster glass globe gives off a soft glow
  • Three installed fitter screws retain the glass globe and a knockout for a pull chain switch (not included).
  • Measures: 6 in x 6 in x 7.25 in
  • Uses one medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3401-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • New Traditional

Type

Flush-Mount

UPC

785247118618

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 7.25 in

Gross Weight with Packaging

1.3 lb

Height

7.25 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

6 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

180

Resources

Instruction Sheet Number

93002846

Resources and downloads