HUBBELL
PROG_P350074_104_PRODIMAGE
PROG_P350074_104_PRODIMAGE
PROG_Judson-Polished-Nickel_GeneralLit
PROG_pl_lumens_chart
+3
PROG_P300081_104_glass_PRODIMAGE

Judson Collection 11" Flush Mount

$123.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350074-104

Collection name:

Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. One-light flush mount in a Polished Nickel finish.

  • Judson provides the perfect complement to farmhouse or coastal-inspired homes
  • Metal fittings add distinction to complete the vintage look
  • Uses one 75-watt medium base bulb (not included)
  • Popular Polished Nickel finish
  • Features a timeless clear schoolhouse-style globe
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors
  • Shop the complete Judson collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P350074-104

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

E26

Type

Flush-Mount

UPC

785247216765

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 12 in

Height

12 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.65 lb

Width

11 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93083256