text.skipToContent text.skipToNavigation

Melon Three-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3548-30EBWB

Textured White three-light flush mount with satin swirled glass and textured white trim. Complete with 13 watt GU24 spiral compact fluorescent lamps. Center lock up pulls glass tight to ceiling pan.

  • Textured White three-light flush mount
  • Satin swirled glass and textured white trim.
  • 13 watt GU24 spiral compact fluorescent lamps.

$27.00 USD

$27.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass Ribbed etched
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle Elements
LowVoltage No
Mount location ceiling flush
Mounting Type ceiling
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Traditional/Classic
UPC 785247155880
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 10 lb
Height 7 in
Note Weight of fixture exceeds NEC limits No
Weight 10 lb
Width 14.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes