HUBBELL
PROG_P3423_09_PRODIMAGE
PROG_P3423_09_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_BN_GeneralLit
PROG_pl_lumens_chart
+2
PROG_P3423_09alt_PRODIMAGE

Replay Collection Two-light 14" Flush Mount

$99.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3423-09

Collection name:

Replay

The two-light Replay flush mount features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P3423-09

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Modern

Type

Wall or Ceiling Flush-Mount

UPC

785247214532

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 5.75 in

Height

5.75 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.5 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93054715