HUBBELL
PROG_P3697_30_PRODIMAGE
PROG_P3697_30_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Three-Light Alabaster Glass 16-5/8" Close-to-Ceiling

$161.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3697-30

Collection name:

Alabaster Glass

Three-light 16-5/8 inch close-to-ceiling fixture with etched alabaster style glass bowl and White finish. Twist on glass for easy relamping. This fixture is perfect for bedrooms, closets, pantries, hallways and many other areas of the home. The simple styling coordinates with many different looks throughout the home.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame with etched alabaster style glass.
  • Twist on glass for easy relamping.
  • Measures 16 in dia. x 5.4 in height
  • Uses three 60-watt max. medium base style bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3697-30

Category General

Close-To-Ceiling

Coating

hand painted

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Hand Painted

Fixture Type

Flush-Mount

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Flush-Mount

UPC

785247135165

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.625 in x 16.625 in x 5.4062 in

Gross Weight with Packaging

9.9 lb

Height

5.4062 in

Length

16.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.9 lb

Width

16.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

023091

Resources and downloads