HUBBELL
PROG_P3184_77_PRODIMAGE
PROG_P3184_77_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Torino Collection Two-Light 14-5/8" Close-to-Ceiling

$103.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3184-77

Collection name:

Torino

Two-light close-to-ceiling with tea stained oversized, bell-shaped glass bowl. Forged Bronze finish.

  • This flush mount light fixture from the Torino Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for new traditional and transitional style settings
  • Etched tea-stained glass bowl with a frame and knob in a forged bronze finish
  • Damp location listed for a variety of locations
  • Measures: 14.625 in x 14.625 in x 7.125 in
  • Uses two medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3184-77

Category General

Close-To-Ceiling

Coating

hand painted

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Forged Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Tea-Stained

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Flush-Mount

UPC

785247146918

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.625 in x 14.625 in x 7.125 in

Gross Weight with Packaging

7.7 lb

Height

7.125 in

Length

14.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.7 lb

Width

14.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

93008933

Resources and downloads