text.skipToContent text.skipToNavigation

Two-Light Melon 14" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3765-09EBWB

Two-light flush mount with alabaster glass with etched detailing completed by ribbed trimming. Twist on and off glass bowl. 13 watt GU24 spiral compact fluorescent lamps included.

  • Two-light flush mount.
  • Alabaster Glass Bowl.
  • Twist on and off glass bowl.
  • Meets California Title 24.

$14.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched Alabaster
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Traditional/Classic
UPC 785247157860
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads